HUBBELL WIRING DEVICE-KELLEMS
Image of NS621I Plate, Decorator Frame, .406" Hole, Electric Ivory
Discontinued

Plate, Decorator Frame, .406" Hole, Electric Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: NS621I

Plate, Decorator Frame, .406" Hole, Electric Ivory

Decorator frames provide a stylized look for that finishing touch. This allows all devices to match. Multimedia jacks insert into frame for custom configuration. Elongated strap for better wall box mounting. High impact-resistant thermoplastic frame. UL Listed 1863 - Communication Circuit Accessory and CSA Certified.

  • Blank Any Standard Decorator Opening with .406 diameter hole
  • Color and Surface Finish Match Hubbell Electrical Plates

Standard Product

General

Application

Data and Communications

Catalog Number

NS621I

Color

Ivory

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Mounting Screws

Orientation

Vertical

Style

Adapter

UPC

883778501227

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed

Configuration

Orientation

Vertical

Logistics

Carton Quantity

25