Image of ISFBR15EI Plate, Decorator Frame, Decorator Frame, 1) VGA, Blank, Recessed, Electrical Ivory
Discontinued

Plate, Decorator Frame, Decorator Frame, 1) VGA, Blank, Recessed, Electrical Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: ISFBR15EI

Plate, Decorator Frame, Decorator Frame, 1) VGA, Blank, Recessed, Electrical Ivory

  • Decorator Frame
  • Decorator Frame
  • 1) VGA
  • Blank

1-VGA Recessed in Standard GFCI Openig

General

Application

DHD D-Sub, VGA, 15-Pin, Serial, RS422, 9-Pin

Catalog Number

ISFBR15EI

Color

Electric Ivory

EU RoHS Indicator

Yes

Item Type

Material

High-Impact Thermoplastic (UL 94V-0)

Material - Mounting Hardware

Screw

Number Of Ports

1

Orientation

Horizontal

Specifications

  • Device Type - Outlet Frames
  • Outlet Frame Type - 1-Gang Recessed HD15/9 or HDMI

Style

Unloaded

UPC

662620218748

Certifications And Compliance

EU RoHS Indicator

Yes

Configuration

Number Of Ports

1

Orientation

Horizontal

Logistics

Carton Quantity

25