HUBBELL WIRING DEVICE-KELLEMS
Plate, Decorator Frame, Decorator Frame, 1) VGA, Blank, Recessed, Light Almond
Image of ISFBR15LA Plate, Decorator Frame, Decorator Frame, 1) VGA, Blank, Recessed, Light Almond
Image of ISFBR15LA Plate, Decorator Frame, Decorator Frame, 1) VGA, Blank, Recessed, Light Almond
Discontinued

Plate, Decorator Frame, Decorator Frame, 1) VGA, Blank, Recessed, Light Almond

Brand: Hubbell Wiring Device-Kellems

Catalog ID: ISFBR15LA

Plate, Decorator Frame, Decorator Frame, 1) VGA, Blank, Recessed, Light Almond

  • Decorator Frame
  • Decorator Frame
  • 1) VGA
  • Blank

1-VGA Recessed in Standard GFCI Openig

General

Application

DHD D-Sub, VGA, 15-Pin, Serial, RS422, 9-Pin

Catalog Number

ISFBR15LA

Color

Light Almond

Construction

Molded ABS

Cutout

NEMA 1-Gang

Item Type

Decorator Frame

Material

ABS (Acrylonitrile butance styrene - Thermoplastic polymer)

Material - Mounting Hardware

Screw

Number Of Ports

1

Orientation

Horizontal

Style

Unloaded

Type

Decorator

UPC

662620218724

Dimensions

Display Size

Standard Sized Product

Weight

0.05 lb

Configuration

Number Of Ports

1

Orientation

Horizontal

Logistics

Carton Quantity

25