HUBBELL WIRING DEVICE-KELLEMS
Image of NS784GY Plate Frame with Cat 5e Jack and 6- Position 4-Conductor Jack, Screw Terminal, Gray
Discontinued

Plate Frame with Cat 5e Jack and 6- Position 4-Conductor Jack, Screw Terminal, Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: NS784GY

Plate Frame with Cat 5e Jack and 6- Position 4-Conductor Jack, Screw Terminal, Gray

Designed to complement decorator styling, these jacks offer voice and Cat. 5e devices to fit within a decorator wallplate. High impact-resistant thermoplastic frame. Meets FCC part 68. UL Listed 1863 - Communication Circuit Accessory and CSA Certified.

  • Meets FCC part 68
  • High impact-resistant thermoplastic frame

Standard Product

General

Application

Communications

Catalog Number

NS784GY

Color

Gray

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Screw Mounting

Size

Standard

Specifications

Device Type - 6-Position, 4-Conductor

Temperature Rating

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Type

Voice and Data

UPC

883778501920

Dimensions

Size

Standard

Electrical Ratings

Connectivity

Screw Terminals

Contact Resistance

Per TIA

Insertion Loss

Per TIA

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed

Operational

Temperature Rating

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Logistics

Carton Quantity

10