




Brand: Hubbell Wiring Device-Kellems
Catalog ID: NS755I
Designed for voice, these devices provide an economical alternative to wall phone outlet placement. High impact-resistant thermoplastic plate Convenient screw down terminals. Meets FCC part 68. UL Listed 1863 - Communication Circuit Accessory and CSA Certified.
Mid Sized
Application
Communications/CATV
Catalog Number
NS755I
Color
Ivory
Contact
Phosphor Bronze
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Item Type
6-Position 6-Conductor Jack, 1) F-Coax Connector
Material
Nylon
Material - Mounting Hardware
Screw Mounting
Size
Midsize
Specifications
Temperature Rating
Max Continuous- 75 Degrees C, Minimum- -40 Without Impact
Type
Voice & CATV
UPC
883778501654
Display Size
Standard Sized Product
Size
Midsize
Weight
0.11 lb
Connectivity
Female to Female and 110 IDC
Contact Resistance
Per TIA
Insertion Loss
Per TIA
Contact
Phosphor Bronze
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Industry Standard(s)
UL Listed
Temperature Rating
Max Continuous- 75 Degrees C, Minimum- -40 Without Impact
Carton Quantity
10