
Brand: Hubbell Wiring Device-Kellems
Catalog ID: IMAR1101GY
Standard Product
Application
2 RCA Left Right Audio
Catalog Number
IMAR1101GY
EU RoHS Indicator
Yes
Item Type
Material - Mounting Hardware
Snap-On- Snap-Fit
Specifications
Style
Left/Right Audio
Temperature Rating
Per TIA
Type
RCA
UPC
662620858319
Connectivity
110 Punch Down
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC
EU RoHS Indicator
Yes
Temperature Rating
Per TIA
Carton Quantity
25