
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL24GB306GYTR
Catalog Number
HBL24GB306GYTR
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Number of Receptacles
6
Style
Tamper Resistant
Type
Single Circuit
UPC
783585453064
Length
3 ft
Amperage Rating
20 A
EU RoHS Indicator
Contact Manufacturer
Number of Receptacles
6
Carton Quantity
2