HUBBELL WIRING DEVICE-KELLEMS
Image of P150CUNV208F PWR.SPLY. 15KVA,3 PH,20A
Discontinued

PWR.SPLY. 15KVA,3 PH,20A

Brand: Hubbell Wiring Device-Kellems

Catalog ID: P150CUNV208F

PWR.SPLY. 15KVA,3 PH,20A

  • PWR.SPLY. 15KVA
  • 3 PH
  • 20A

Standard Product

General

Application

Power of Linkosity System Devices

Catalog Number

P150CUNV208F

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Item Type

Material

Composite

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

783585355177

Electrical Ratings

Amperage Rating

30 A

Voltage Rating

Input: 400/480/575V AC, Output: 20A 120/208V AC kV

Wattage

15KVA

Conductor Related

Conductor Type

Copper

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Nema Rating

Non-NEMA