HUBBELL WIRING DEVICE-KELLEMS
Image of HBL67473RRRRXXGY RACEWAY, PLT, 6G 4STY 2BNK, HBL6750, GY
Discontinued

RACEWAY, PLT, 6G 4STY 2BNK, HBL6750, GY

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL67473RRRRXXGY

RACEWAY, PLT, 6G 4STY 2BNK, HBL6750, GY

  • Open System architecture available
  • Cover plates help to conceal unsightly gaps caused by miscuts
  • Overlapping cover plates provide flexibility for power, data, voice, audio and video applications

General

Catalog Number

HBL67473RRRRXXGY

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Item Type

Number of Gang(s)

6-Gang

Specifications

  • Material - Galvanized Steel
  • Style - 6-Gang

Style

Style Line® and Blank

Type

Cover Plates

UPC

783585217970

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Standards - RoHS Compliance Status

CM

Configuration

Number of Gang(s)

6-Gang

Logistics

Carton Quantity

5