HUBBELL WIRING DEVICE-KELLEMS
Image of PT156124BK Raceway, PlugTrak, 15A 125V, 6' Length, 3 Duplex Receptacles, Single Circuit, Black
Image of PT156124BK Raceway, PlugTrak, 15A 125V, 6' Length, 3 Duplex Receptacles, Single Circuit, Black

Raceway, PlugTrak, 15A 125V, 6' Length, 3 Duplex Receptacles, Single Circuit, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PT156124BK

Raceway, PlugTrak, 15A 125V, 6' Length, 3 Duplex Receptacles, Single Circuit, Black

  • Available in 5 ft. or 6 ft. lengths
  • Multiple spacing configurations
  • Hard wired PlugTrak® mates with LANTrak® fittings and boxes
  • Hubbell designed and manufactured 15 or 20 Amp receptacles
  • Available as hard wired multi-outlet assembly or relocatable power tap

Product details

General

Catalog Number

PT156124BK

EU RoHS Indicator

Contact Manufacturer

Series

Non-Metallic

Style

Standard

Sub Brand

Non-Metallic PlugTrak

Type

Single Circuit

UPC

783585563114

Logistics

Carton Quantity

25