HUBBELL WIRING DEVICE-KELLEMS
Image of PT205112TRBK Raceway, PlugTrak, 20A 125V, 5' Length, 5 Tamper Resistant Duplex Receptacles, Single Circuit, Black
Discontinued

Raceway, PlugTrak, 20A 125V, 5' Length, 5 Tamper Resistant Duplex Receptacles, Single Circuit, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PT205112TRBK

Raceway, PlugTrak, 20A 125V, 5' Length, 5 Tamper Resistant Duplex Receptacles, Single Circuit, Black

  • Available in 5 ft. or 6 ft. lengths
  • Multiple spacing configurations
  • Hard wired PlugTrak® mates with LANTrak® fittings and boxes

General

Catalog Number

PT205112TRBK

EU RoHS Indicator

Contact Manufacturer

Style

Tamper Resistant

Sub Brand

Non-Metallic PlugTrak

Type

Single Circuit

UPC

783585563206

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer