HUBBELL WIRING DEVICE-KELLEMS
Image of PT206112W Raceway, PlugTrak, 20A 125V, 6' Length, 6 Duplex Receptacles, Single Circuit, White
Discontinued

Raceway, PlugTrak, 20A 125V, 6' Length, 6 Duplex Receptacles, Single Circuit, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PT206112W

Raceway, PlugTrak, 20A 125V, 6' Length, 6 Duplex Receptacles, Single Circuit, White

  • Available in 5 ft. or 6 ft. lengths
  • Multiple spacing configurations
  • Hard wired PlugTrak® mates with LANTrak® fittings and boxes

General

Catalog Number

PT206112W

Style

Standard

Type

Single Circuit

UPC

783585563343

Logistics

Carton Quantity

25