HUBBELL WIRING DEVICE-KELLEMS
Raceway, Portable Non-Metallic PlugTrak, 3' Length, 15A 125V, 1) USB, 4) Tamper Resistant Duplex Openings, Black
Image of PT153112UPBK Raceway, Portable Non-Metallic PlugTrak, 3' Length, 15A 125V, 1) USB, 4) Tamper Resistant Duplex Openings, Black
Image of PT153112UPBK Raceway, Portable Non-Metallic PlugTrak, 3' Length, 15A 125V, 1) USB, 4) Tamper Resistant Duplex Openings, Black
Discontinued

Raceway, Portable Non-Metallic PlugTrak, 3' Length, 15A 125V, 1) USB, 4) Tamper Resistant Duplex Openings, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PT153112UPBK

Raceway, Portable Non-Metallic PlugTrak, 3' Length, 15A 125V, 1) USB, 4) Tamper Resistant Duplex Openings, Black

  • Tamper Resistant
  • Type-A USB
  • Hubbell designed and manufactured 15 or 20 Amp receptacles
  • 6 foot Extension Cord

General

Catalog Number

PT153112UPBK

Series

Non-Metallic

Style

Portable

Type

Single Circuit

UPC

783585562919

Dimensions

Weight

2.05 lb