HUBBELL WIRING DEVICE-KELLEMS
Image of PT155112PBK Raceway, Portable Non-Metallic PlugTrak, 5' Length, 15A 125V, 5) Duplex Receptacles, 6' Power Cord, Black
Discontinued

Raceway, Portable Non-Metallic PlugTrak, 5' Length, 15A 125V, 5) Duplex Receptacles, 6' Power Cord, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PT155112PBK

Raceway, Portable Non-Metallic PlugTrak, 5' Length, 15A 125V, 5) Duplex Receptacles, 6' Power Cord, Black

  • Available in 5 ft. or 6 ft. lengths
  • Multiple spacing configurations
  • Hard wired PlugTrak® mates with LANTrak® fittings and boxes
  • Hubbell designed and manufactured 15 or 20 Amp receptacles
  • 6 foot Extension Cord

General

Catalog Number

PT155112PBK

EU RoHS Indicator

Contact Manufacturer

Style

Portable

Sub Brand

Non-Metallic PlugTrak

Type

Single Circuit

UPC

783585562940

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

25