
Brand: Hubbell Wiring Device-Kellems
Catalog ID: SFRC110GN
RCA Connectors - Distributes component and composite audio and video signals from device to device. Typical applications include TV, cable, VCR/DVD, camera, camcorder, projector, home theater, and entertainment centers.
Standard Product
Application
Snap-Fit RCA Jack
Catalog Number
SFRC110GN
EU RoHS Indicator
Yes
Item Type
Material - Mounting Hardware
Snap-On- Snap-Fit
Temperature Rating
Per TIA
Type
RCA
UPC
662620284392
Connectivity
110 Punch Down
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC
EU RoHS Indicator
Yes
Temperature Rating
Per TIA
Carton Quantity
25