HUBBELL WIRING DEVICE-KELLEMS
Image of SFRCBKRBK Recessed RCA Connector, Black Insulator, Black Housing
Discontinued

Recessed RCA Connector, Black Insulator, Black Housing

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SFRCBKRBK

Recessed RCA Connector, Black Insulator, Black Housing

  • Recessed RCA Connector
  • Black Insulator
  • Black Housing

Standard Product

General

Application

Snap-Fit RCA Jack, Recessed

Catalog Number

SFRCBKRBK

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Snap-On- Snap-Fit

Style

Black Insulator

Temperature Rating

Per TIA

Type

RCA, Pass-Thru, Recessed

UPC

662620286457

Electrical Ratings

Connectivity

Plug-N-Play

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

25