HUBBELL WIRING DEVICE-KELLEMS
Replacement 1-1/2" Tamper Resistant Flush Plug, Aluminum
Image not found
Image not found

Replacement 1-1/2" Tamper Resistant Flush Plug, Aluminum

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SA5007TR

Flush Concrete Floorboxes Series, Flush Floorbox Covers, Replacement 1-1/2" Tamper Resistant Flush Plug, Aluminum

Replacement 1-1/2" threaded tamper resistant flush aluminum plug. The plug includes a T40 Torx slot to limit unauthorized access. T40 Torx screw driver to be purchased separately. The 1-1/2" tamper resistant flush plug can replace missing plugs or convert a standard threaded duplex flush cover to tamper resistant.

  • Replacement 1-1/2" threaded tamper resistant flush aluminum plug
  • T40 Torx slotted plug limits unauthorized access
  • Can replace standard 1-1/2" threaded flush aluminum plug

Brass TORX T40 Tamper Resistant Access Replacement Plug

General

Application

SA3625TR Replacement

Catalog Number

SA5007TR

Color

Brass

Construction

Fabricated

Material

Aluminum

Product Family

Floor Boxes

Style

Covers

Type

In Floor

UPC

783585696409

Dimensions

Height

0.15 in

Height Metric

4 mm

Certifications And Compliance

Industry Standard(s)

cULus Listed to UL514