HUBBELL WIRING DEVICE-KELLEMS
Image of RR15E RESI DUP RCPT 15A 125V 8 HOLE PUSH BR
Discontinued

RESI DUP RCPT 15A 125V 8 HOLE PUSH BR

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RR15E

RESI DUP RCPT 15A 125V 8 HOLE PUSH BR

  • Smooth indented face appearance
  • Multiple-drive Slot/Phillips/Robertson head screws
  • Tough thermoplastic ultrasonically welded cover and base

Self Grounding- Less Ears

General

Application

Residential Receptacles

Catalog Number

RR15E

Color

Brown

EU RoHS Indicator

Yes

Item Type

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

883778300882

Electrical Ratings

Amperage Rating

15 A

Connectivity

Eight Push Wire Holes

Phase

Single Phase

Voltage Rating

125 VAC

Wattage

1875

Conductor Related

Number Of Wires

3-Wire Grounding

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

EU RoHS Indicator

Yes

Nema Rating

5-15R

Configuration

Number Of Poles

2-Pole

Logistics

Carton Quantity

10