Brand: Hubbell Wiring Device-Kellems
Catalog ID: DS320ALLV
Catalog Number
DS320ALLV
Color
Almond
Style
Three Way
Type
Rocker/Decorator
UPC
783585565347
Amperage Rating
5 A
Voltage Rating
24 VDC
Carton Quantity
10