HUBBELL WIRING DEVICE-KELLEMS
Image not found
Image not found
play
Linkosity®
Discontinued

Linkosity, Cordset, Female,10-Wire, 10A 600V AC, 20' Length

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PG1010PE020

Signal And Control, Linkosity, Cordset, Female, Double End, 90 Degree, 10-Wire, 10A 600V AC, PE Wire Code, 20' Length

  • Linkosity
  • Cordset
  • Female
  • Double End

Standard Product

General

Application

Plug Together Power Distribution, No Pass Thru

Catalog Number

PG1010PE020

Color

Gray

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

Conduit Feed Pre-Wired Box

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

783585185064

Dimensions

Display Size

Standard Sized Product

Weight

5 lb

Electrical Ratings

Amperage Rating

5 A

Connectivity

Plug Together

Current / Amperage Rating

5 A

Current Rating

5 A

Phase

Single Phase Control

Voltage Rating

250V AC Max kV

Wattage

1250 W

Conductor Related

Number Of Poles

10-Pole

Number Of Wires

11-Wire Grounding

Wire Size

#12 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Nema Rating

Non-NEMA

Logistics

Carton Quantity

10