HUBBELL WIRING DEVICE-KELLEMS
Image not found
Discontinued

Signal And Control, Linkosity, Cordset, Female, Double End, 90 Degree, 4-Wire, 10A 600V AC, PA Wire Code, 5 'Length

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PG1004PA005

Signal And Control, Linkosity, Cordset, Female, Double End, 90 Degree, 4-Wire, 10A 600V AC, PA Wire Code, 5 'Length

  • Linkosity
  • Cordset
  • Female
  • Double End

Green/Yellow/Black Wires

General

Application

Quick Connect/Disconnect Signal and Control

Catalog Number

PG1004PA005

Color

Gray

EU RoHS Indicator

No

Insulation

Item Type

OEM Brand Name

Hubbell Wiring Device-Kellems

Plug Type

Linkosity

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585454177

Dimensions

Outside Diameter

0.75

Electrical Ratings

Amperage Rating

10 A

Voltage Rating

600V kV

Conductor Related

Conductor Type

Copper

Number of Conductors

4-Pole

Strands

Multi

Certifications And Compliance

EU RoHS Indicator

No

Operational

Temperature Rating

-20 Deg C to 105 Deg C

Logistics

Carton Quantity

10