HUBBELL WIRING DEVICE-KELLEMS
Image of PQ3004PB015 Signal And Control, Linkosity, Cordset, Female, Double Ended, 90 Degree, 4-Wire, 10A, 600V AC, PB Wire Code, 15' Length
Discontinued

Signal And Control, Linkosity, Cordset, Female, Double Ended, 90 Degree, 4-Wire, 10A, 600V AC, PB Wire Code, 15' Length

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PQ3004PB015

Signal And Control, Linkosity, Cordset, Female, Double Ended, 90 Degree, 4-Wire, 10A, 600V AC, PB Wire Code, 15' Length

  • Linkosity
  • Cordset
  • Female
  • Double Ended

Green/Yellow/White/Black Wires

General

Application

Quick Connect/Disconnect Signal and Control

Catalog Number

PQ3004PB015

Color

Gray

EU RoHS Indicator

Yes

Insulation

Item Type

OEM Brand Name

Hubbell Wiring Device-Kellems

Plug Type

Linkosity

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585128078

Dimensions

Outside Diameter

0.75

Electrical Ratings

Amperage Rating

30 A

Voltage Rating

600V kV

Conductor Related

Conductor Type

Copper

Number of Conductors

4-Pole

Strands

Multi

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

-20 Deg C to 105 Deg C

Logistics

Carton Quantity

5