HUBBELL WIRING DEVICE-KELLEMS
Image of PF1003PB010S Signal And Control, Linkosity, Cordset, Female, Single End, Straight, 3-Wire, 10A 600V AC, PB Wire Code, 10' Length, Stainless Hex Nuts
Discontinued

Signal And Control, Linkosity, Cordset, Female, Single End, Straight, 3-Wire, 10A 600V AC, PB Wire Code, 10' Length, Stainless Hex Nuts

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PF1003PB010S

Signal And Control, Linkosity, Cordset, Female, Single End, Straight, 3-Wire, 10A 600V AC, PB Wire Code, 10' Length, Stainless Hex Nuts

  • Linkosity
  • Cordset
  • Female
  • Single End

Green/Yellow/White/Black Wires, Stainless Steel

General

Application

Quick Connect/Disconnect Signal and Control

Catalog Number

PF1003PB010S

Color

Gray

EU RoHS Indicator

Yes

Insulation

Item Type

Jacket

PVC

OEM Brand Name

Hubbell Wiring Device-Kellems

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585184814

Dimensions

Diameter Live Part

.46"

Conductor Related

Conductor Type

Copper

Number of Conductors

3-Pole

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

-20 Deg C to 105 Deg C

Logistics

Carton Quantity

10