HUBBELL WIRING DEVICE-KELLEMS
Image of PM3004PA085 Signal And Control, Linkosity, Cordset, Male, Single Ended, Straight, 4-Wire, 20A 600V AC, PA Wire Code, 85' Length
Discontinued

Signal And Control, Linkosity, Cordset, Male, Single Ended, Straight, 4-Wire, 20A 600V AC, PA Wire Code, 85' Length

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PM3004PA085

Signal And Control, Linkosity, Cordset, Male, Single Ended, Straight, 4-Wire, 20A 600V AC, PA Wire Code, 85' Length

  • Linkosity
  • Cordset
  • Male
  • Single Ended

Green/Yellow/Black Wires

General

Application

Quick Connect/Disconnect Signal and Control

Catalog Number

PM3004PA085

Color

Gray

EU RoHS Indicator

No

Insulation

Item Type

Jacket

PVC

OEM Brand Name

Hubbell Wiring Device-Kellems

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585192949

Dimensions

Diameter Live Part

.46"

Conductor Related

Conductor Type

Copper

Number of Conductors

4-Pole

Certifications And Compliance

EU RoHS Indicator

No

Operational

Temperature Rating

-20 Deg C to 105 Deg C