Brand: Hubbell Wiring Device-Kellems
Catalog ID: PH1008PE010
Application
Quick Connect/Disconnect Signal and Control
Catalog Number
PH1008PE010
Color
Gray
Construction
Fabricated
EU RoHS Indicator
Yes
Insulation
PVC
Item Type
Double Ended Cable, Male/Female Straight Connectors
OEM Brand Name
Hubbell Wiring Device-Kellems
Plug Type
Linkosity
Temperature Rating
-20 Deg C to 105 Deg C
UPC
783585131146
Outside Diameter
0.81
Amperage Rating
10 A
Current / Amperage Rating
10 A
Current Rating
10 A
Voltage Rating
600V kV
Conductor Size
#12 AWG
Conductor Type
Copper
Number of Conductors
8-Pole
Strands
Multi
Carton Quantity
5