
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HPMA05F9
Standard Product
Application
Quick Connect/Disconnect Signal and Control
Catalog Number
HPMA05F9
EU RoHS Indicator
No
Item Type
Material - Coupling Nut
Aluminum
Material - Insert
PUR/PA
Material - O-Ring
Neoprene
Material - Overmold
PBT
Material - Shell
PBT
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
-40 Deg C to 85 Deg C
Specifications
Thread Size
Non-Threaded
UPC
783585192321
Thread Size
Non-Threaded
Amperage Rating
9 A
Voltage Rating
250V kV
Cable Size
.24"-.32"
Cable Specification
UL Listed Portable Cord
EU RoHS Indicator
No
Industry Standard(s)
Operating Temperature
-40 Deg C to 85 Deg C
Carton Quantity
30 EA