HUBBELL WIRING DEVICE-KELLEMS
Image of HRCAP2 Signal and Control Products, Mini-Quick Control Connectors, Receptacle Cap, Size 2
Discontinued

Signal and Control Products, Mini-Quick Control Connectors, Receptacle Cap, Size 2

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HRCAP2

Signal and Control Products, Mini-Quick Control Connectors, Receptacle Cap, Size 2

  • Mini-Quick Control Connectors
  • Receptacle Cap
  • Size 2

Standard Product

General

Catalog Number

HRCAP2

Color

Metallic

EU RoHS Indicator

Yes

Item Type

Material

Aluminum

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

783585837048

Electrical Ratings

Voltage Rating

600V kV

Certifications And Compliance

EU RoHS Indicator

Yes

Nema Rating

Non-NEMA

Logistics

Carton Quantity

50