HUBBELL WIRING DEVICE-KELLEMS
Image not found
Discontinued

Signal-Quick™ Protective Caps, 12mm, Shielded Ceramic

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PC12C

Signal-Quick™ Protective Caps, 12mm, Shielded Ceramic

  • 12mm
  • Shielded Ceramic

Standard Product

General

Application

Sensor Mounting

Catalog Number

PC12C

Color

White

EU RoHS Indicator

Yes

Item Type

Material

Ceramic

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

783585710433

Certifications And Compliance

EU RoHS Indicator

Yes

Logistics

Carton Quantity

10