HUBBELL WIRING DEVICE-KELLEMS
Image not found
Discontinued

Signal-Quick™ Protective Caps, 18mm, Shielded Teflon

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PC18T

Signal-Quick™ Protective Caps, 18mm, Shielded Teflon

  • 18mm
  • Shielded Teflon

Standard Product

General

Application

Sensor Mounting

Catalog Number

PC18T

Color

Black

EU RoHS Indicator

Yes

Item Type

Material

Teflon

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

783585710440

Certifications And Compliance

EU RoHS Indicator

Yes

Logistics

Carton Quantity

10