HUBBELL WIRING DEVICE-KELLEMS
Image of PRB1250 Signal-Quickâ„¢ Proximity Probes, 12 x 50mm, Zinc Plated Steel
Image of PRB1250 Signal-Quickâ„¢ Proximity Probes, 12 x 50mm, Zinc Plated Steel
Discontinued

Signal-Quickâ„¢ Proximity Probes, 12 x 50mm, Zinc Plated Steel

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PRB1250

Signal-Quickâ„¢ Proximity Probes, 12 x 50mm, Zinc Plated Steel

  • 12 x 50mm
  • Zinc Plated Steel

Product details

General

Application

Sensor Mounting

Catalog Number

PRB1250

Color

Metallic

Construction

Fabricated

EU RoHS Indicator

Yes

Item Type

Proximity Probe

Material

Composite

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

783585710112

Dimensions

Display Size

M12, 50MM

Logistics

Carton Quantity

10

Resources and downloads