HUBBELL WIRING DEVICE-KELLEMS
Image of HMSS76 Signal-Quick™ Sensor Mounting Components, 76mm Spacer
Discontinued

Signal-Quick™ Sensor Mounting Components, 76mm Spacer

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HMSS76

Signal-Quick™ Sensor Mounting Components, 76mm Spacer

76mm Spacer

Standard Product

General

Application

Sensor Mounting

Catalog Number

HMSS76

Color

Metallic

EU RoHS Indicator

Yes

Item Type

Material

Steel

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

783585711188

Certifications And Compliance

EU RoHS Indicator

Yes

Logistics

Carton Quantity

10