Image of SM8 Signal-Quick™ Sensor Quick-Mount, 8mm, Nickel Plated Brass
Discontinued

Signal-Quick™ Sensor Quick-Mount, 8mm, Nickel Plated Brass

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SM8

Signal-Quick™ Sensor Quick-Mount, 8mm, Nickel Plated Brass

  • 8mm
  • Nickel Plated Brass

Standard Product

General

Application

Sensor Mounting

Catalog Number

SM8

Color

Metallic

EU RoHS Indicator

Yes

Item Type

Material

Steel

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

783585710006

Certifications And Compliance

EU RoHS Indicator

Yes

Logistics

Carton Quantity

10