HUBBELL WIRING DEVICE-KELLEMS
Image of BM12N Signal-QuickTM Block Mount, 12mm, Nylon
Discontinued

Signal-QuickTM Block Mount, 12mm, Nylon

Brand: Hubbell Wiring Device-Kellems

Catalog ID: BM12N

Signal-QuickTM Block Mount, 12mm, Nylon

  • Use when threads are inaccessible
  • Reduces and/or eliminates abrasion damage
  • Reduces downtime and sensor replacement expenses

Standard Product

General

Application

Sensor Mounting

Catalog Number

BM12N

Color

Black

EU RoHS Indicator

Yes

Item Type

Material

Composite

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

  • Component Style - Nylon
  • Material - Glass-filled Nylon

UPC

783585710853

Certifications And Compliance

EU RoHS Indicator

Yes

Logistics

Carton Quantity

10