HUBBELL WIRING DEVICE-KELLEMS
Image of CAH12 Signal-QuickTM Conduit Adapter, 12mm, Hex Shank
Image of CAH12 Signal-QuickTM Conduit Adapter, 12mm, Hex Shank
Discontinued

Signal-QuickTM Conduit Adapter, 12mm, Hex Shank

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CAH12

Signal-Quick Conduit Adapter, 12mm, Hex Shank

  • 12mm
  • Hex Shank

Product details

General

Application

Sensor Mounting

Catalog Number

CAH12

Color

Metallic

Construction

Fabricated

EU RoHS Indicator

Yes

Item Type

Hex Conduit Adapter

Material

Steel

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

783585710754

Dimensions

Display Size

12MM

Logistics

Carton Quantity

10

Resources and downloads