HUBBELL WIRING DEVICE-KELLEMS
Image of CAH18 Signal-QuickTM Conduit Adapter, 18mm, Hex Shank
Discontinued

Signal-QuickTM Conduit Adapter, 18mm, Hex Shank

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CAH18

Signal-Quick Conduit Adapter, 18mm, Hex Shank

  • 18mm
  • Hex Shank

Standard Product

General

Application

Sensor Mounting

Catalog Number

CAH18

Color

Metallic

EU RoHS Indicator

Yes

Item Type

Material

Steel

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

783585710778

Certifications And Compliance

EU RoHS Indicator

Yes

Logistics

Carton Quantity

10