HUBBELL WIRING DEVICE-KELLEMS
Image of CAR30 Signal-QuickTM Conduit Adapter, 30mm, Round Shank
Discontinued

Signal-QuickTM Conduit Adapter, 30mm, Round Shank

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CAR30

Signal-Quick Conduit Adapter, 30mm, Round Shank

  • 30mm
  • Round Shank

Standard Product

General

Application

Sensor Mounting

Catalog Number

CAR30

Color

Metallic

EU RoHS Indicator

Yes

Item Type

Material

Steel

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

783585710785

Certifications And Compliance

EU RoHS Indicator

Yes

Logistics

Carton Quantity

10