HUBBELL WIRING DEVICE-KELLEMS
Image of EC18N Signal-QuickTM End Caps, 18mm Non- Shielded
Discontinued

Signal-QuickTM End Caps, 18mm Non- Shielded

Brand: Hubbell Wiring Device-Kellems

Catalog ID: EC18N

Signal-QuickTM End Caps, 18mm Non- Shielded

  • Beveled edge deflects lateral impacts
  • Reduces and or eliminates abrasion damage
  • Reduces downtime and sensor replacement expenses

Standard Product

General

Application

Sensor Mounting

Catalog Number

EC18N

Color

Black

EU RoHS Indicator

Yes

Item Type

Material

Delrin

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

  • Cap Style - For Non-Shielded Sensor
  • Material - Delrin
  • Protection Style - End Cap

UPC

783585710358

Certifications And Compliance

EU RoHS Indicator

Yes

Logistics

Carton Quantity

10