HUBBELL WIRING DEVICE-KELLEMS
Image of EC18 Signal-QuickTM End Caps, 18mm Shielded
Discontinued

Signal-QuickTM End Caps, 18mm Shielded

Brand: Hubbell Wiring Device-Kellems

Catalog ID: EC18

Signal-QuickTM End Caps, 18mm Shielded

  • Beveled edge deflects lateral impacts
  • Reduces and or eliminates abrasion damage
  • Reduces downtime and sensor replacement expenses

Shielded

General

Application

Sensor Mounting

Catalog Number

EC18

Color

Black

EU RoHS Indicator

Yes

Item Type

Material

Fiberglass

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

  • Cap Style - For Shielded Sensor
  • Material - Glass-filled Nylon
  • Protection Style -  End Cap

UPC

783585710341

Certifications And Compliance

EU RoHS Indicator

Yes

Logistics

Carton Quantity

10