HUBBELL WIRING DEVICE-KELLEMS
Image of HMSS38 Signal-QuickTM Sensor Mounting Components, 38mm Spacer
Discontinued

Signal-QuickTM Sensor Mounting Components, 38mm Spacer

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HMSS38

Signal-Quick™ Sensor Mounting Components, 38mm Spacer

38mm Spacer

Standard Product

General

Application

Sensor Mounting

Catalog Number

HMSS38

Color

Metallic

EU RoHS Indicator

Yes

Item Type

Material

Steel

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

783585711171

Certifications And Compliance

EU RoHS Indicator

Yes

Logistics

Carton Quantity

10