HUBBELL WIRING DEVICE-KELLEMS
Image of SGM30D Signal-QuickTM Sight Glass Mount, 30mm, Delrin Body, Stainless Hardware
Image of SGM30D Signal-QuickTM Sight Glass Mount, 30mm, Delrin Body, Stainless Hardware
Discontinued

Signal-QuickTM Sight Glass Mount, 30mm, Delrin Body, Stainless Hardware

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SGM30D

Signal-QuickTM Sight Glass Mount, 30mm, Delrin Body, Stainless Hardware

  • 30mm
  • Delrin Body
  • Stainless Hardware

Product details

General

Application

Sensor Mounting

Catalog Number

SGM30D

Color

Black

Construction

Molded

EU RoHS Indicator

Yes

Item Type

Sight Glass

Material

Composite

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

783585710143

Dimensions

Display Size

30MM

Logistics

Carton Quantity

10

Resources and downloads