HUBBELL WIRING DEVICE-KELLEMS
Image of SSLS1TCS Signal-QuickTM Solid State Limit Switch, 12mm, Top Wobble Coil Spring
Image of SSLS1TCS Signal-QuickTM Solid State Limit Switch, 12mm, Top Wobble Coil Spring
Discontinued

Signal-QuickTM Solid State Limit Switch, 12mm, Top Wobble Coil Spring

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SSLS1TCS

Signal-QuickTM Solid State Limit Switch, 12mm, Top Wobble Coil Spring

  • 12mm
  • Top Wobble Coil Spring

Product details

General

Application

Sensor Mounting

Catalog Number

SSLS1TCS

Color

Black

Construction

Fabricated

EU RoHS Indicator

Yes

Item Type

Limit Switch

Material

Composite

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

783585711119

Dimensions

Display Size

Standard Sized Product

Logistics

Carton Quantity

10