HUBBELL WIRING DEVICE-KELLEMS
Image of SS1250 Signal-QuickTM Stop Screws, 12 x 50mm, Zinc Plated Steel
Discontinued

Signal-QuickTM Stop Screws, 12 x 50mm, Zinc Plated Steel

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SS1250

Signal-QuickTM Stop Screws, 12 x 50mm, Zinc Plated Steel

Stainless steel wallplates provide solutions for a variety of industrial and commercial applications. 302/304 Type Stainless Steel Non-magnetic: 18.0% Chromium, 8% Nickel - Ideal for highly corrosive environments such as hospitals, food processing, static free requirements and more; ideal for environments subjected to heavy abuse. 430 Type Stainless Steel Magnetic: 17.0% Chromium, less than 0.5% Nickel - Aesthetically identical to the 302/304 type stainless steel wallplates and are best suited for environments where corrosion resistance is less critical; ideal for standard commercial use. Smooth Solid Brass - Provides a plush appearance with the durability of metal; finish is lacquer coated to inhibit oxidation. Anodized Aluminum - Non-magnetic and corrosion resistance for a wide range.

  • 12 x 50mm
  • Zinc Plated Steel

Standard Product

General

Application

Sensor Mounting

Catalog Number

SS1250

Color

Metallic

EU RoHS Indicator

Yes

Item Type

Material

Steel

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

783585710075

Certifications And Compliance

EU RoHS Indicator

Yes

Logistics

Carton Quantity

10