HUBBELL WIRING DEVICE-KELLEMS
Image of UB12 Signal-QuickTM Universal Aiming Bracket, 12mm, Standard Base
Image of UB12 Signal-QuickTM Universal Aiming Bracket, 12mm, Standard Base
Image of UB12 Signal-QuickTM Universal Aiming Bracket, 12mm, Standard Base
Discontinued

Signal-QuickTM Universal Aiming Bracket, 12mm, Standard Base

Brand: Hubbell Wiring Device-Kellems

Catalog ID: UB12

Signal-QuickTM Universal Aiming Bracket, 12mm, Standard Base

  • Regular or extended base models
  • Swivel action for aiming simplicity
  • Durable glass-filled nylon construction

Standard Product

General

Application

Sensor Mounting

Catalog Number

UB12

Color

Black, Blue

Construction

Molded

Item Type

Universal Aiming Bracket

Material

Nylon, Glass Fiber Filled

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

  • Component Style - Standard
  • Material - Glass-filled Nylon

UPC

783585710969

Dimensions

Display Size

12MM

Weight

0.2 lb

Logistics

Carton Quantity

10