HUBBELL WIRING DEVICE-KELLEMS
Image of UB30E Signal-QuickTM Universal Aiming Bracket, 30mm, Extended Base
Discontinued

Signal-QuickTM Universal Aiming Bracket, 30mm, Extended Base

Brand: Hubbell Wiring Device-Kellems

Catalog ID: UB30E

Signal-QuickTM Universal Aiming Bracket, 30mm, Extended Base

  • Regular or extended base models
  • Swivel action for aiming simplicity
  • Durable glass-filled nylon construction

Elongated Base

General

Application

Sensor Mounting

Catalog Number

UB30E

Color

Black, Blue

EU RoHS Indicator

Yes

Item Type

Material

Nylon, Glass Fiber Filled

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

  • Component Style - Extended
  • Material - Glass-filled Nylon

UPC

783585711010

Certifications And Compliance

EU RoHS Indicator

Yes

Logistics

Carton Quantity

10