HUBBELL WIRING DEVICE-KELLEMS
Image of UB30 Signal-QuickTM Universal Aiming Bracket, 30mm, Standard Base
Discontinued

Signal-QuickTM Universal Aiming Bracket, 30mm, Standard Base

Brand: Hubbell Wiring Device-Kellems

Catalog ID: UB30

Signal-QuickTM Universal Aiming Bracket, 30mm, Standard Base

  • Regular or extended base models
  • Swivel action for aiming simplicity
  • Durable glass-filled nylon construction

Standard Product

General

Application

Sensor Mounting

Catalog Number

UB30

Color

Black, Blue

EU RoHS Indicator

Yes

Item Type

Material

Nylon, Glass Fiber Filled

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

  • Component Style - Standard
  • Material - Glass-filled Nylon

UPC

783585711003

Certifications And Compliance

EU RoHS Indicator

Yes

Logistics

Carton Quantity

10