HUBBELL WIRING DEVICE-KELLEMS
Image of WMPTSB18D Signal-QuickTM Well Mounts, 18mm, PTSB, Delrin
Discontinued

Signal-QuickTM Well Mounts, 18mm, PTSB, Delrin

Brand: Hubbell Wiring Device-Kellems

Catalog ID: WMPTSB18D

Signal-QuickTM Well Mounts, 18mm, PTSB, Delrin

  • 18mm
  • PTSB
  • Delrin

Standard Product

General

Application

Sensor Mounting

Catalog Number

WMPTSB18D

Color

White

EU RoHS Indicator

Yes

Item Type

Material

PTSB Delrin

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

783585710174

Certifications And Compliance

EU RoHS Indicator

Yes

Logistics

Carton Quantity

10