HUBBELL WIRING DEVICE-KELLEMS
Image of WMCTTB30T Signal-QuickTM Well Mounts, 30mm, CTTB, Teflon
Image of WMCTTB30T Signal-QuickTM Well Mounts, 30mm, CTTB, Teflon
Discontinued

Signal-QuickTM Well Mounts, 30mm, CTTB, Teflon

Brand: Hubbell Wiring Device-Kellems

Catalog ID: WMCTTB30T

Signal-QuickTM Well Mounts, 30mm, CTTB, Teflon

Product details

General

Application

Sensor Mounting

Catalog Number

WMCTTB30T

Color

White

Construction

Molded

EU RoHS Indicator

Yes

Item Type

Well Mount

Material

CTTB Teflon

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

783585710204

Dimensions

Display Size

30MM

Logistics

Carton Quantity

10