
Brand: Hubbell Wiring Device-Kellems
Catalog ID: SFSPGBK
Standard Product
Catalog Number
SFSPGBK
Color
Office White
EU RoHS Indicator
Yes
Item Type
Material - Mounting Hardware
Snap-On- Snap-Fit
Specifications
Style
Black Ring Speaker Post Connector
Temperature Rating
Per TIA
Type
Snap-Fit Connector
UPC
662620841229
Connectivity
Screw Terminals
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC
EU RoHS Indicator
Yes
Temperature Rating
Per TIA
Carton Quantity
25