HUBBELL WIRING DEVICE-KELLEMS
Image of SF35SJW Snap-Fit, Keystone, 3.5 MM Stereo Jack, Gold, Solder Type, White
Discontinued

Snap-Fit, Keystone, 3.5 MM Stereo Jack, Gold, Solder Type, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SF35SJW

Snap-Fit, Keystone, 3.5 MM Stereo Jack, Gold, Solder Type, White

  • Snap-Fit
  • Keystone
  • 3.5 MM Stereo Jack
  • Gold
  • Solder Type

Standard Product

General

Application

Snap-Fit 3.5mm Audio Jack

Catalog Number

SF35SJW

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Snap-On- Snap-Fit

Style

3.5mm to Screw Terminal

Temperature Rating

Per TIA

Type

Stereo Jack

UPC

662620849409

Electrical Ratings

Connectivity

Solder

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

25