
Brand: Hubbell Wiring Device-Kellems
Catalog ID: SFRC110Y
RCA Connectors - Distributes component and composite audio and video signals from device to device. Typical applications include TV, cable, VCR/DVD, camera, camcorder, projector, home theater, and entertainment centers.
Standard Product
Catalog Number
SFRC110Y
Color
Black
EU RoHS Indicator
Yes
Item Type
Material - Mounting Hardware
Snap-On- Snap-Fit
Specifications
Style
RCA 110 Punchdown Yellow Insulator
Temperature Rating
Per TIA
Type
Snap-Fit Connector
UPC
662620844053
Connectivity
110 Punch Down
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC
EU RoHS Indicator
Yes
Temperature Rating
Per TIA
Carton Quantity
25